Cast Iron Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132M Frame, TEFC

Cast Iron Motor, 5.50 & 4 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 132M Frame, TEFC
Part#: 132MTFC6586
Catalog#: R326A
Model#: 132MTFC6586AA
Weight: 258 lb
List Price: $2,530.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium® efficiencies
- MAX GUARD® Class F Insulation, Class B rise @ rated KW
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, Constant Torque speed range as noted
- Meets IEC 34 electrical standards/ Meets IEC 72 dimensions and tolerances
- Meets IEEE45, IEC60092 & USCG CFR46 Marine duty (63-90 frame "below deck")
- IP55 weatherproof enclosure, Rotatable/Removable Base (63-90 frame)
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD, IEC Design “N” with NEMA “B” Torques
- Aluminum (63-90 frame) or Cast Iron (100-315 frame) frame construction
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5.50 & 4 Hp |
Output KW | Output KW: 4.1 & 3.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1180 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 132M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 88.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 17/8.5 & 15.6/7.8 A | Power Factor | Power Factor: 69 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6308 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 19.76 in |
Shaft Diameter | Shaft Diameter: 1.500 in | Shaft Extension | Shaft Extension: 3.14 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 17.0/8.5 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1180 rpm |
Connection Drawing | Connection Drawing: 004172.03 | Outline Drawing | Outline Drawing: SS622237 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 4.1 kW |
Output HP | Output HP: 5.50 Hp | Frame Size | Frame Size: 132 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 22.50 IN | Weight | Weight: 258.00 LB |
UPC | UPC: 722856026552 | Packaged Width | Packaged Width: 16.81 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.80 | 25%: 5.20 | 50%: 6.00 | 75%: 7.00 | 100%: 8.50 | 115%: 9.50 | 125%: 10.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.20 | 50%: 2.30 | 75%: 3.40 | 100%: 4.60 | 115%: 5.30 | 125%: 5.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 87.5 | 75%: 89.5 | 100%: 89.5 | 115%: 89.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 5.5 | 25%: 31.0 | 50%: 49.0 | 75%: 61.0 | 100%: 69.0 | 115%: 72.0 | 125%: 73.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,175 | 125%: 1,170 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 6.00 | 50%: 12.00 | 75%: 18.30 | 100%: 24.50 | 115%: 28.30 | 125%: 30.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 42.00 | Current (%): 495.0 | Torque (ft-lbs): 37.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: No Load | Current (Amps): 4.80 | Current (%): 56.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 5.5 | Rated Output (Hp): 5.50 |
Curvepoint: 1/3 | Current (Amps): 46.00 | Current (%): 542.0 | Torque (ft-lbs): 37.00 | Torque (%): | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Curvepoint: Break-Down | Current (Amps): 29.00 | Current (%): 342.0 | Torque (ft-lbs): 75.00 | Torque (%): 306.0 | Speed (RPM): 1,055 | Rated Output (KW): | Power Factor (%): 71.0 | Rated Output (Hp): 5.50 |
Curvepoint: Locked-Rotor | Current (Amps): 48.50 | Current (%): 572.0 | Torque (ft-lbs): 42.50 | Torque (%): 172.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 41.0 | Rated Output (Hp): 5.50 |
Curvepoint: Full Load | Current (Amps): 8.50 | Current (%): 100.0 | Torque (ft-lbs): 24.50 | Torque (%): 100.0 | Speed (RPM): 1,185 | Rated Output (KW): | Power Factor (%): 69.0 | Rated Output (Hp): 5.50 |
Curvepoint: 2/3 | Current (Amps): 37.00 | Current (%): 435.0 | Torque (ft-lbs): 42.00 | Torque (%): | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |