Cast Iron Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 132S Frame, TEFC

Cast Iron Motor, 10 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 132S Frame, TEFC
Part#: 132STFC6504
Catalog#: R430A
Model#: 132STFC6504AA
Weight: 200 lb
Key Features
- Meets IE3 European and NEMA Premium® efficiencies
- 10:1 Variable Torque, Constant Torque speed range as noted
- MAX GUARD® Class F Insulation, Class B rise @ rated KW
- IP55 weatherproof enclosure, Rotatable/Removable Base (63-90 frame)
- Wye Start-Delta Run on 160 Frame and larger
- Meets IEC 34 electrical standards/ Meets IEC 72 dimensions and tolerances
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty (63-90 frame “Below Deck”)
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD, IEC Design “N” with NEMA “B” Torques
- Aluminum (63-90 frame) or Cast Iron (100-315 frame) frame construction
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3545 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 132S | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 91 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 9.6 A |
Power Factor | Power Factor: 87.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6208 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .5505 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 18.26 in |
Shaft Diameter | Shaft Diameter: 1.500 in | Shaft Extension | Shaft Extension: 3.14 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 10:1 |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 132 | Frame Suffix | Frame Suffix: S |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 9.6 A | Efficiency | Efficiency: 91 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3545 rpm |
Connection Drawing | Connection Drawing: 00519001ME | Outline Drawing | Outline Drawing: SS622237 |
Torque UOM | Torque UOM: LB-FT | Packaged Length | Packaged Length: 22.50 IN |
Weight | Weight: 200.00 LB | UPC | UPC: 722856026897 |
Packaged Width | Packaged Width: 16.81 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.04 | 25%: 3.84 | 50%: 5.44 | 75%: 7.36 | 100%: 9.60 | 115%: 11.04 | 125%: 11.84 |
% of Rated Load: Rated Output (KW) | 0%: 0.35 | 25%: 2.20 | 50%: 4.20 | 75%: 6.20 | 100%: 8.30 | 115%: 9.50 | 125%: 10.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.0 | 75%: 91.0 | 100%: 91.0 | 115%: 91.0 | 125%: 90.2 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 60.0 | 50%: 78.0 | 75%: 85.0 | 100%: 87.5 | 115%: 88.0 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,585 | 50%: 3,575 | 75%: 3,560 | 100%: 3,545 | 115%: 3,535 | 125%: 3,520 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 65.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.70 | 50%: 7.40 | 75%: 11.10 | 100%: 14.90 | 115%: 17.20 | 125%: 18.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 51.50 | Current (%): 430.0 | Torque (ft-lbs): 42.50 | Torque (%): 285.0 | Speed (RPM): 3,100 | Rated Output (KW): | Power Factor (%): 74.0 | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 3.80 | Current (%): 31.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 8.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 86.00 | Current (%): 716.0 | Torque (ft-lbs): 29.50 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 41.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 82.00 | Current (%): 685.0 | Torque (ft-lbs): 27.00 | Torque (%): 180.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 12.00 | Current (%): 100.0 | Torque (ft-lbs): 14.90 | Torque (%): 100.0 | Speed (RPM): 3,535 | Rated Output (KW): | Power Factor (%): 87.5 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 78.00 | Current (%): 650.0 | Torque (ft-lbs): 30.00 | Torque (%): 200.0 | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 84.00 | Current (%): 700.0 | Torque (ft-lbs): 27.00 | Torque (%): 180.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |