Cast Iron Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 132S Frame, TEFC

Cast Iron Motor, 7.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 132S Frame, TEFC
Part#: 132STFC6527
Catalog#: R428A
Model#: 132STFC6527AA
Weight: 179 lb
Key Features
- Meets IE3 European and NEMA Premium® efficiencies
- MAX GUARD® Class F Insulation, Class B rise @ rated KW
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, Constant Torque speed range as noted
- Top Mounted/Oversized gasketed terminal box
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 132S | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 7.9 A |
Power Factor | Power Factor: 78 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6308 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.335 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 18.14 in |
Shaft Diameter | Shaft Diameter: 1.496 in | Shaft Extension | Shaft Extension: 3.149 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 20:1 |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 132 | Frame Suffix | Frame Suffix: S |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 7.9 A | Efficiency | Efficiency: 89.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 005190.01ME | Outline Drawing | Outline Drawing: SS622237 |
Torque UOM | Torque UOM: LB-FT | Packaged Length | Packaged Length: 21.00 IN |
Weight | Weight: 179.00 LB | UPC | UPC: 722856026880 |
Packaged Width | Packaged Width: 14.00 IN | Country of Origin | Country of Origin: China |
Packaged Height | Packaged Height: 17.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.40 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.1 | 50%: 88.5 | 75%: 89.6 | 100%: 89.5 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 37.2 | 50%: 58.9 | 75%: 71.3 | 100%: 78.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 0 | 25%: 0 | 50%: 0 | 75%: 0 | 100%: 0 | 125%: 0 | 150%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 48.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 7.90 | Current (%): | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 60.00 | Current (%): | Torque (ft-lbs): 50.60 | Torque (%): 225.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 45.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 78.80 | Torque (%): 350.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: cancel |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |