7.2/4.2KW,1800/900,TEFC,132S,3/60/60/575#575
7.2/4.2KW,1800/900,TEFC,132S,3/60/60/575#575
Part#: 132STFW17203
Catalog#: 132STFW17203
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.20 KW Hp |
Output KW | Output KW: 7.2 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 132S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 9.3 A | Power Factor | Power Factor: 88.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1CT | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6208 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.65 Ohms | Mounting | Mounting: B5 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 9.3 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: 005148.01 |
Outline Drawing | Outline Drawing: 038252-1240 | Voltage | Voltage: 575 V |
Output KW | Output KW: 7.2 kW | Output HP | Output HP: 7.20 KW Hp |
Frame Size | Frame Size: 132 | Efficiency | Efficiency: 87.5 % |
Country of Origin | Country of Origin: Mexico |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 64.00 | Current (%): 0.0 | Torque (ft-lbs): 48.50 | Torque (%): 164.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 49.5 | Rated Output (Hp): 9.70 |
Curvepoint: Pull-Up | Current (Amps): 58.00 | Current (%): 0.0 | Torque (ft-lbs): 42.00 | Torque (%): 0.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 9.70 |
Curvepoint: Full Load | Current (Amps): 11.80 | Current (%): 0.0 | Torque (ft-lbs): 29.50 | Torque (%): 100.0 | Speed (RPM): 1,732 | Rated Output (KW): 0.00 | Power Factor (%): 87.0 | Rated Output (Hp): 9.70 |
Curvepoint: 1/3 | Current (Amps): 62.00 | Current (%): 0.0 | Torque (ft-lbs): 42.00 | Torque (%): 0.0 | Speed (RPM): 370 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 9.70 |
Curvepoint: 2/3 | Current (Amps): 54.00 | Current (%): 0.0 | Torque (ft-lbs): 50.00 | Torque (%): 0.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 9.70 |
Curvepoint: Break-Down | Current (Amps): 40.00 | Current (%): 0.0 | Torque (ft-lbs): 66.00 | Torque (%): 220.0 | Speed (RPM): 1,550 | Rated Output (KW): 0.00 | Power Factor (%): 76.5 | Rated Output (Hp): 9.70 |
Curvepoint: No Load | Current (Amps): 3.60 | Current (%): 0.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 9.0 | Rated Output (Hp): 9.70 |
Efficiency
Information not available at the moment. Please check back later!