General Purpose Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, DP

General Purpose Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, DP

Part#: 140485.00

Catalog#: 140485.00

Model#: C213T17DC5E

Weight: 162 lb

Key Features


  • Inverter-rated; Nameplated for 50 Hz operation
  • Class B insulation systems, Class F 140 frame and higher
  • Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
  • Rolled steel
  • UL recognized and CSA certified

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: cancel
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: cancel
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: cancel
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle