7.6/2.2HP..1750/1140RPM.215.TENV./480V.3PH.60HZ.AIROVER.AUTOMATIC.70C.1.10SF.RIGID..C215T46VB1B
7.6/2.2HP..1750/1140RPM.215.TENV./480V.3PH.60HZ.AIROVER.AUTOMATIC.70C.1.10SF.RIGID..C215T46VB1B
Part#: 140537.00
Catalog#: 140537.00
Model#: C215T46VB1B
Weight: 163 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.60 & 2.20 Hp |
Output KW | Output KW: 5.7 & 1.6 kW | Voltage | Voltage: 480 & 480 V |
Speed | Speed: 1750 & 1140 rpm | Service Factor | Service Factor: 1.1 & 1.10 |
Frame | Frame: 215TZ | Thermal Protection | Thermal Protection: Thermostat |
Ambient Temperature | Ambient Temperature: 70 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 10 & 4.2 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6209 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Air Over |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.5 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 7.60 Hp | Output KW | Output KW: 5.7 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TZ |
Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 480 V | Current | Current: 10 A |
Service Factor | Service Factor: 1.1 | Speed | Speed: 1750 rpm |
Connection Drawing | Connection Drawing: 00504608 | Outline Drawing | Outline Drawing: OL140537 |
Weight | Weight: 163.00 LB | UPC | UPC: 722856216182 |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!