7.5/3.8HP..1725/850RPM.215T.TEFC./230V.3PH.60HZ.CONT.NOT.40C.1.0SF.RIGID..C215T48FB49C
7.5/3.8HP..1725/850RPM.215T.TEFC./230V.3PH.60HZ.CONT.NOT.40C.1.0SF.RIGID..C215T48FB49C
Part#: 140575.00
Catalog#: 140575.00
Model#: C215T48FB49C
Weight: 152 lb
List Price: $2,429.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50,3.80 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1725,850 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 19,19.8 A | Power Factor | Power Factor: 87.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: 1CT | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 19 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1725 rpm |
Connection Drawing | Connection Drawing: 005148.01 | Outline Drawing | Outline Drawing: OL140575.00 |
Voltage | Voltage: 230 V | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 85 % | Weight | Weight: 152.00 LB |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.80 | 25%: 7.34 | 50%: 10.70 | 75%: 14.60 | 100%: 18.90 | 125%: 23.60 | 150%: 28.75 |
% of Rated Load: Rated Output (KW) | 0%: 0.26 | 25%: 1.77 | 50%: 3.35 | 75%: 4.93 | 100%: 6.58 | 125%: 8.32 | 150%: 10.17 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.5 | 50%: 85.1 | 75%: 85.8 | 100%: 85.0 | 125%: 82.9 | 150%: 80.7 |
% of Rated Load: Power Factor (%) | 0%: 11.3 | 25%: 60.4 | 50%: 78.5 | 75%: 84.7 | 100%: 87.3 | 125%: 88.5 | 150%: 88.8 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,787 | 50%: 1,774 | 75%: 1,761 | 100%: 1,749 | 125%: 1,729 | 150%: 1,710 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 84.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.60 | 50%: 11.30 | 75%: 16.90 | 100%: 22.50 | 125%: 28.10 | 150%: 33.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 70.00 | Current (%): | Torque (ft-lbs): 58.00 | Torque (%): 258.0 | Speed (RPM): 1,650 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 122.00 | Current (%): | Torque (ft-lbs): 46.00 | Torque (%): 204.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 100.00 | Current (%): | Torque (ft-lbs): 42.00 | Torque (%): 187.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 19.00 | Current (%): | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 1,749 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!