4 POLE.215.TEFC.V..60HZ.CONT.NOT.40C.1.0SF.RIGID..N215T00FB3A

4 POLE.215.TEFC.V..60HZ.CONT.NOT.40C.1.0SF.RIGID..N215T00FB3A

Part#: 140631.00

Catalog#: 140631.00

Weight: 135 lb

Specifications


Output HP Output HP: 0.07 Hp Output KW Output KW: 0.05 kW
Voltage Voltage: 220 V Speed Speed: 142 rpm
Service Factor Service Factor: 1 Frame Frame: 215T
Enclosure Enclosure: Totally Enclosed Fan Cooled Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 0.54 A Duty Duty: Continuous
Insulation Class Insulation Class: NAN Design Code Design Code: NO DESIGN CODE
Drive End Bearing Size Drive End Bearing Size: 6207 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
IP Code IP Code: 43 Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: NAN Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Rolled Steel Shaft Type Shaft Type: T
Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Current Current: 0.54 A Frequency Frequency: 60 Hz
Speed Speed: 142 rpm Outline Drawing Outline Drawing: OL140631
Voltage Voltage: 220 V Output KW Output KW: 0.05 kW
Output HP Output HP: 0.07 Hp Frame Size Frame Size: 215
Weight Weight: 135.00 LB Country of Origin Country of Origin: Mexico

Efficiency


Information not available at the moment. Please check back later!