7.5HP..1140RPM.215.TENV.208-230/460V.3PH.60HZ.60 MIN.AUTOMATIC.40C.1.0SF.C FACE..C215T11NC3A
7.5HP..1140RPM.215.TENV.208-230/460V.3PH.60HZ.60 MIN.AUTOMATIC.40C.1.0SF.C FACE..C215T11NC3A
Part#: 140703.00
Catalog#: 140703.00
Model#: C215T11NC3B
Weight: 129 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1140 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215TCFC | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 26.0-28.0/14.0 A |
Power Factor | Power Factor: 60 | Duty | Duty: 60 Minute |
Insulation Class | Insulation Class: H | Design Code | Design Code: A |
KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6207 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Special Extension Both Sides | Shaft Diameter | Shaft Diameter: 1.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TCFC |
Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230/460 V | Current | Current: 26.0-28.0/14.0 A |
Efficiency | Efficiency: 84 % | Service Factor | Service Factor: 1 |
Speed | Speed: 1140 rpm | Connection Drawing | Connection Drawing: 005010.19 |
Outline Drawing | Outline Drawing: OL140703 | Weight | Weight: 129.00 LB |
UPC | UPC: 722856215208 | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 0 | 25%: 0 | 50%: 0 | 75%: 0 | 100%: 0 | 125%: 0 | 150%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.00 | 50%: 0.00 | 75%: 0.00 | 100%: 0.00 | 125%: 0.00 | 150%: 0.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!