7.5HP..1740RPM.215.DP./230V.1PH.60HZ.CONT.MANUAL.40C.1.15SF.RIGID C..P215K17DK4A
7.5HP..1740RPM.215.DP./230V.1PH.60HZ.CONT.MANUAL.40C.1.15SF.RIGID C..P215K17DK4A
Part#: 140757.00
Catalog#: 140757.00
Weight: 136 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 81.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 36 A | Power Factor | Power Factor: 83 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .22 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 36 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: 005080.19 |
Outline Drawing | Outline Drawing: OL140757 | Voltage | Voltage: 230 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 81.5 % |
Weight | Weight: 136.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 14.80 | 25%: 16.46 | 50%: 21.11 | 75%: 27.18 | 100%: 35.75 | 125%: 42.09 | 150%: 51.69 |
% of Rated Load: Rated Output (KW) | 0%: 0.74 | 25%: 2.14 | 50%: 3.62 | 75%: 5.16 | 100%: 6.83 | 125%: 8.57 | 150%: 10.64 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 66.3 | 50%: 78.6 | 75%: 81.8 | 100%: 81.6 | 125%: 79.4 | 150%: 76.7 |
% of Rated Load: Power Factor (%) | 0%: 21.8 | 25%: 56.6 | 50%: 74.6 | 75%: 82.6 | 100%: 83.1 | 125%: 88.6 | 150%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,786 | 50%: 1,773 | 75%: 1,759 | 100%: 1,743 | 125%: 1,704 | 150%: 1,699 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 53.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.60 | 50%: 11.30 | 75%: 16.90 | 100%: 22.50 | 125%: 28.10 | 150%: 33.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 97.84 | Current (%): 281.0 | Torque (ft-lbs): 47.50 | Torque (%): 211.0 | Speed (RPM): 1,570 | Rated Output (KW): 19.14 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 139.80 | Current (%): 401.0 | Torque (ft-lbs): 36.40 | Torque (%): 162.0 | Speed (RPM): 1,320 | Rated Output (KW): 24.01 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 34.84 | Current (%): 100.0 | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 1,747 | Rated Output (KW): 6.88 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 182.80 | Current (%): 525.0 | Torque (ft-lbs): 61.00 | Torque (%): 271.0 | Speed (RPM): 0 | Rated Output (KW): 33.46 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!