10HP..1740RPM.215.TEFC./230V.1PH.60HZ.CONT.MANUAL.40C.1.15SF.RIGID C..P215K17FK7A
10HP..1740RPM.215.TEFC./230V.1PH.60HZ.CONT.MANUAL.40C.1.15SF.RIGID C..P215K17FK7A
Part#: 140808.00
Catalog#: 140808.00
Weight: 163 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 40 A | Power Factor | Power Factor: 95 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .114 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 40 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: 005461.02 |
Outline Drawing | Outline Drawing: OL140808 | Voltage | Voltage: 230 V |
Output KW | Output KW: 7.5 kW | Output HP | Output HP: 10 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 86.5 % |
Weight | Weight: 163.00 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.80 | 25%: 13.02 | 50%: 20.69 | 75%: 29.51 | 100%: 39.24 | 125%: 50.40 | 150%: 63.10 |
% of Rated Load: Rated Output (KW) | 0%: 0.90 | 25%: 2.67 | 50%: 4.50 | 75%: 6.54 | 100%: 8.61 | 125%: 11.12 | 150%: 13.82 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.2 | 50%: 84.1 | 75%: 86.2 | 100%: 86.5 | 125%: 82.9 | 150%: 79.2 |
% of Rated Load: Power Factor (%) | 0%: 57.5 | 25%: 89.3 | 50%: 94.6 | 75%: 96.4 | 100%: 95.4 | 125%: 95.9 | 150%: 95.2 |
% of Rated Load: Speed (RPM) | 0%: 1,798 | 25%: 1,787 | 50%: 1,776 | 75%: 1,763 | 100%: 1,747 | 125%: 1,729 | 150%: 1,711 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 92.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.50 | 50%: 15.00 | 75%: 22.50 | 100%: 30.00 | 125%: 37.50 | 150%: 45.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 69.50 | Torque (%): 232.0 | Speed (RPM): 1,550 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 40.00 | Current (%): | Torque (ft-lbs): 30.00 | Torque (%): 100.0 | Speed (RPM): 1,747 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 295.00 | Current (%): | Torque (ft-lbs): 117.00 | Torque (%): 390.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 66.00 | Torque (%): 220.0 | Speed (RPM): 1,450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!