Crop Dryer Motor, 10 & 15 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 RPM, 215TZ Frame, DP
Crop Dryer Motor, 10 & 15 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 RPM, 215TZ Frame, DP - 141084.00
Part#: 141084.00
Catalog#: 141084.00
Model#: 141084.00AA
Weight: 159 lb
List Price: $2,242.00
Your Price: Login is Required
Key Features
- Class “F” insulation system
- Overload protected
- Keyed shaft with 1/4-20 UNC tapped hole on end
- 34” long leads
- Capacitors shipped loose on 1-phase designs
- Motor venting protected against insects and rodents
- Double sealed ball bearings
Specifications
| Phase | Phase: 1 | Output HP | Output HP: 10 & 15 Hp |
| Output KW | Output KW: 7.5 & 11.2 kW | Voltage | Voltage: 230 & 230 V |
| Speed | Speed: 3525 & 3480 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
| Frame | Frame: 215TZ | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 84 & 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 60 Hz | Current | Current: 40 & 59 A |
| Power Factor | Power Factor: 97.5 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: L |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 206 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 22 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
| Resistance Main | Resistance Main: .106 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 20.08 in |
| Frame Length | Frame Length: 12.4 in | Shaft Diameter | Shaft Diameter: 1 1/8 in |
| Shaft Extension | Shaft Extension: 3.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TZ |
| Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230 V | Current | Current: 40 A |
| Efficiency | Efficiency: 84 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 3525 rpm | Connection Drawing | Connection Drawing: EE9048PH |
| Outline Drawing | Outline Drawing: 037960-1240 | Packaged Length | Packaged Length: 22.63 IN |
| Weight | Weight: 159.00 LB | UPC | UPC: 691720212035 |
| Packaged Width | Packaged Width: 16.13 IN | HTC | HTC: 8501.40.6040 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.25 IN |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 330.00 | Current (%): 0.0 | Torque (ft-lbs): 39.30 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 55.80 | Power Factor (%): 73.8 | Rated Output (Hp): 15.00 |
| Curvepoint: Pull-Up | Current (Amps): 348.00 | Current (%): 0.0 | Torque (ft-lbs): 28.50 | Torque (%): 0.0 | Speed (RPM): 140 | Rated Output (KW): 52.60 | Power Factor (%): 65.5 | Rated Output (Hp): 15.00 |
| Curvepoint: Break-Down | Current (Amps): 212.00 | Current (%): 0.0 | Torque (ft-lbs): 52.13 | Torque (%): 0.0 | Speed (RPM): 3,070 | Rated Output (KW): 39.50 | Power Factor (%): 80.8 | Rated Output (Hp): 15.00 |
| Curvepoint: Full Load | Current (Amps): 59.00 | Current (%): 100.0 | Torque (ft-lbs): 22.60 | Torque (%): 100.0 | Speed (RPM): 3,480 | Rated Output (KW): 13.20 | Power Factor (%): 98.5 | Rated Output (Hp): 15.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |