PR120787..HP TBD..1800RPM.210.TENV (water cooled).96V.3PH.60HZ.Partial mtr consisting of fram.e with insulated stator core &. rotor assembly...............
PR120787..HP TBD..1800RPM.210.TENV (water cooled).96V.3PH.60HZ.Partial mtr consisting of fram.e with insulated stator core &. rotor assembly...............
Part#: 141155.00
Catalog#: 141155.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0.10 Hp |
Output KW | Output KW: 0.08 kW | Voltage | Voltage: 90 V |
Speed | Speed: 1800 rpm | Frame | Frame: 213 |
Enclosure | Enclosure: Totally Enclosed Non Ventilated | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: NONE A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: NONE |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: NONE | UL | UL: No |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: PARTIAL MOTOR | Motor Orientation | Motor Orientation: Horizontal |
Frame Material | Frame Material: Rolled Steel | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Frame Suffix | Frame Suffix: None | Current | Current: NONE A |
Frequency | Frequency: 60 Hz | Speed | Speed: 1800 rpm |
Connection Drawing | Connection Drawing: NONE | Outline Drawing | Outline Drawing: NONE |
Voltage | Voltage: 90 V | Output KW | Output KW: 0.08 kW |
Output HP | Output HP: 0.10 Hp | Frame Size | Frame Size: 213 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!