141288.00..2HP..900RPM.213T.TEFC.575V.3PH.60HZ.CONT.40C.1.15SF.RIGID.......AUTO.......
141288.00..2HP..900RPM.213T.TEFC.575V.3PH.60HZ.CONT.40C.1.15SF.RIGID.......AUTO.......
Part#: 141288.00
Catalog#: 141288.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 575 V |
Speed | Speed: 875 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 213T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Automatic | Efficiency | Efficiency: 83.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 2.9 A | Power Factor | Power Factor: 63.6 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 2.9 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 875 rpm | Connection Drawing | Connection Drawing: 005074.11 |
Outline Drawing | Outline Drawing: 038048-1100 | Voltage | Voltage: 575 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 213 | Efficiency | Efficiency: 83.5 % |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.59 | 25%: 1.72 | 50%: 1.99 | 75%: 2.36 | 100%: 2.85 | 115%: 3.16 | 125%: 3.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.52 | 50%: 0.93 | 75%: 1.35 | 100%: 1.81 | 115%: 2.10 | 125%: 2.29 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.0 | 50%: 81.0 | 75%: 83.1 | 100%: 83.5 | 115%: 82.2 | 125%: 81.7 |
% of Rated Load: Power Factor (%) | 0%: 9.3 | 25%: 30.2 | 50%: 46.9 | 75%: 57.4 | 100%: 64.2 | 115%: 66.5 | 125%: 67.5 |
% of Rated Load: Speed (RPM) | 0%: 899 | 25%: 893 | 50%: 887 | 75%: 879 | 100%: 875 | 115%: 865 | 125%: 860 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 0.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.16 | 25%: 2.94 | 50%: 5.99 | 75%: 6.97 | 100%: 12.18 | 115%: 14.02 | 125%: 15.30 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 7.25 | Current (%): 254.0 | Torque (ft-lbs): 44.70 | Torque (%): 367.0 | Speed (RPM): 777 | Rated Output (KW): 0.00 | Power Factor (%): 61.0 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 11.20 | Current (%): 393.0 | Torque (ft-lbs): 38.08 | Torque (%): 313.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 33.7 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 11.00 | Current (%): 386.0 | Torque (ft-lbs): 27.98 | Torque (%): 230.0 | Speed (RPM): 197 | Rated Output (KW): 0.00 | Power Factor (%): 34.3 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 2.85 | Current (%): 100.0 | Torque (ft-lbs): 12.18 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): 1.81 | Power Factor (%): 64.2 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!