141328.00..3HP..1765RPM.213TZ.ODP.208-230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
141328.00..3HP..1765RPM.213TZ.ODP.208-230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: 141328.00
Catalog#: 141328.00
Weight: 77.6 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Automatic | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 8.0/4.0 A | Power Factor | Power Factor: 79 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.89 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 8.0/4.0 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1760 rpm | Connection Drawing | Connection Drawing: 005020.02 |
Outline Drawing | Outline Drawing: OL141328 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 213 | Efficiency | Efficiency: 89.5 % |
Weight | Weight: 77.60 LB | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.00 | 25%: 2.20 | 50%: 2.60 | 75%: 3.20 | 100%: 4.00 | 115%: 4.50 | 125%: 4.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.11 | 25%: 0.68 | 50%: 1.27 | 75%: 1.87 | 100%: 2.50 | 115%: 2.90 | 125%: 3.13 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.0 | 50%: 88.2 | 75%: 89.5 | 100%: 89.5 | 115%: 90.0 | 125%: 89.6 |
% of Rated Load: Power Factor (%) | 0%: 6.9 | 25%: 38.8 | 50%: 61.1 | 75%: 73.2 | 100%: 79.3 | 115%: 80.9 | 125%: 81.7 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,779 | 75%: 1,767 | 100%: 1,760 | 115%: 1,752 | 125%: 1,745 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 31.0 | 115%: 38.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.19 | 50%: 4.40 | 75%: 6.64 | 100%: 8.90 | 115%: 10.27 | 125%: 11.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 4.00 | Current (%): 100.0 | Torque (ft-lbs): 8.90 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 2.50 | Power Factor (%): 79.3 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 33.50 | Current (%): 838.0 | Torque (ft-lbs): 14.80 | Torque (%): 166.0 | Speed (RPM): 330 | Rated Output (KW): 0.00 | Power Factor (%): 51.7 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 34.20 | Current (%): 870.0 | Torque (ft-lbs): 22.00 | Torque (%): 247.0 | Speed (RPM): 0 | Rated Output (KW): 14.37 | Power Factor (%): 50.5 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 22.00 | Current (%): 550.0 | Torque (ft-lbs): 35.80 | Torque (%): 402.0 | Speed (RPM): 1,500 | Rated Output (KW): 13.22 | Power Factor (%): 75.7 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 2.05 | Current (%): 51.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.12 | Power Factor (%): 7.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!