OBSOLETE REPLACED BY 141437.00 - 7 1/2HP..1740RPM.215TZ.TEFC.230V.1PH.60HZ.CONT.40C.1.15SF.RIGID.P215K17FB74A.....AG

OBSOLETE REPLACED BY 141437.00 - 7 1/2HP..1740RPM.215TZ.TEFC.230V.1PH.60HZ.CONT.40C.1.15SF.RIGID.P215K17FB74A.....AG

Part#: 141348.00

Catalog#: 141348.00

Model#: C215K17FZ76A

Weight: 157 lb

Specifications


Phase Phase: 1 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: 215TZ Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 86.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 30 A Power Factor Power Factor: 94.9
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: NO DESIGN CODE KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6209 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Resistance Main Resistance Main: 0 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Assembly/Box Mounting Assembly/Box Mounting: F1 ONLY
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TZ
Current Current: 30 A Frequency Frequency: 60 Hz
Speed Speed: 1765 rpm Connection Drawing Connection Drawing: 005462.02
Outline Drawing Outline Drawing: OL141348 Voltage Voltage: 230 V
Output KW Output KW: 5.6 kW Output HP Output HP: 7.50 Hp
Frame Size Frame Size: 215 Efficiency Efficiency: 86.4 %
Weight Weight: 157.00 LB UPC UPC: 691720053546
Country of Origin Country of Origin: Mexico

Efficiency


Information not available at the moment. Please check back later!