141380.00..15 HP..1750 RPM.215TC.TEFC.230/460 190/380.3 PH.60/50 HZ.CONT..40 DEG C.1.25 SF.C-FACE ROUND..............
141380.00..15 HP..1750 RPM.215TC.TEFC.230/460 190/380.3 PH.60/50 HZ.CONT..40 DEG C.1.25 SF.C-FACE ROUND..............
Part#: 141380.00
Catalog#: 141380.00
Weight: 354 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 15 Hp |
Output KW | Output KW: 11.2 & 11.2 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1680 & 1345 rpm | Service Factor | Service Factor: 1.25 & 1.0 |
Frame | Frame: 215TCZ | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.6 & 79.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 38/19 & 47/23.5 A | Power Factor | Power Factor: 88.5 |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .25 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 38.0/19.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1680 rpm |
Connection Drawing | Connection Drawing: EE7308G | Outline Drawing | Outline Drawing: 038165-1212 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 82.6 % | Weight | Weight: 354.00 LB |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.84 | 25%: 7.10 | 50%: 10.30 | 75%: 14.40 | 100%: 19.00 | 115%: 22.34 | 125%: 25.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 3.40 | 50%: 6.50 | 75%: 9.90 | 100%: 13.50 | 115%: 16.00 | 125%: 17.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.0 | 50%: 86.0 | 75%: 85.1 | 100%: 82.6 | 115%: 80.6 | 125%: 79.5 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 60.8 | 50%: 80.0 | 75%: 86.6 | 100%: 88.5 | 115%: 90.1 | 125%: 90.3 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,765 | 50%: 1,730 | 75%: 1,700 | 100%: 1,680 | 115%: 1,660 | 125%: 1,640 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.20 | 50%: 22.80 | 75%: 35.40 | 100%: 47.00 | 115%: 56.74 | 125%: 62.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 110.00 | Current (%): 579.0 | Torque (ft-lbs): 183.00 | Torque (%): 389.0 | Speed (RPM): 576 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 5.84 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 118.00 | Current (%): 621.0 | Torque (ft-lbs): 194.00 | Torque (%): 413.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 19.00 | Current (%): 100.0 | Torque (ft-lbs): 47.00 | Torque (%): 100.0 | Speed (RPM): 1,680 | Rated Output (KW): 0.00 | Power Factor (%): 88.5 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!