Crop Dryer Motor, 10 & 15 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 215TZ Frame, OPAO
Crop Dryer Motor, 10 & 15 HP, 1 Ph, 60 & 60 Hz, 230 & 230 V, 3600 & 3600 RPM, 215TZ Frame, OPAO
Part#: 141385.00
Catalog#: 141385.00
Model#: C215P34DB1A
Weight: 162 lb
List Price: $2,242.00
Your Price: Login is Required
Key Features
- PSC - Switchless Single Phase
- Lead on ODE Bracket
- Shaft is 3/4" longer than NEMA Standard
- 1/4-20 tapped and keyed shaft
- Normally Closed Thermostat
- Epoxy paint
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 & 15 Hp |
Output KW | Output KW: 7.5 & 11.2 kW | Voltage | Voltage: 230 & 230 V |
Speed | Speed: 3540 & 3435 rpm | Service Factor | Service Factor: 1.5 & 1.0 |
Frame | Frame: 215TZ | Enclosure | Enclosure: Open Air Over |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 84.5 & 86.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 40.4 & 57.5 A | Power Factor | Power Factor: 95 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: C |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 10 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Permanent Split Capacitor | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .17 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.5 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 40.4 A | Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3540 rpm |
Connection Drawing | Connection Drawing: EE9022PPLE | Outline Drawing | Outline Drawing: OL141385 |
Voltage | Voltage: 230 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 84.5 % | Packaged Length | Packaged Length: 38.00 IN |
Weight | Weight: 162.00 LB | UPC | UPC: 691720993804 |
Packaged Width | Packaged Width: 26.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 22.00 IN |
% of Rated Load | 100% |
---|---|
% of Rated Load: Current (Amps) | 100%: 40.40 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 53.80 | Current (%): 100.0 | Torque (ft-lbs): 21.00 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): 12.04 | Power Factor (%): 99.0 | Rated Output (Hp): 14.00 |
Curvepoint: No Load | Current (Amps): 16.70 | Current (%): 31.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,595 | Rated Output (KW): 1.40 | Power Factor (%): 0.0 | Rated Output (Hp): 14.00 |
Curvepoint: Locked-Rotor | Current (Amps): 215.00 | Current (%): 400.0 | Torque (ft-lbs): 5.20 | Torque (%): 25.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 14.00 |
Curvepoint: Break-Down | Current (Amps): 158.00 | Current (%): 294.0 | Torque (ft-lbs): 44.40 | Torque (%): 211.0 | Speed (RPM): 3,190 | Rated Output (KW): 31.38 | Power Factor (%): 87.0 | Rated Output (Hp): 14.00 |
Efficiency
Information not available at the moment. Please check back later!