141421.00..7.5HP..3600RPM.213C.EPFC.230/460.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
141421.00..7.5HP..3600RPM.213C.EPFC.230/460.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: 141421.00
Catalog#: 141421.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3525 & 2905 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 180C | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 89.5 & 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 18.2/9.1 & 15.5/7.75 A | Power Factor | Power Factor: 86.2 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.823 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: C |
Current | Current: 18.2/9.1 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3525 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: 038197-912 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 180 |
Efficiency | Efficiency: 89.5 % | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.60 | 25%: 4.30 | 50%: 5.50 | 75%: 7.20 | 100%: 9.10 | 115%: 10.40 | 125%: 11.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 1.71 | 50%: 3.17 | 75%: 4.69 | 100%: 6.25 | 115%: 7.21 | 125%: 7.90 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.9 | 50%: 88.2 | 75%: 89.6 | 100%: 89.5 | 115%: 89.3 | 125%: 88.7 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 49.8 | 50%: 77.0 | 75%: 81.6 | 100%: 86.2 | 115%: 87.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,580 | 50%: 3,563 | 75%: 3,544 | 100%: 3,525 | 115%: 3,515 | 125%: 3,500 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 65.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.70 | 50%: 5.50 | 75%: 8.30 | 100%: 11.20 | 115%: 12.90 | 125%: 14.10 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 35.60 | Current (%): 375.0 | Torque (ft-lbs): 30.80 | Torque (%): 275.0 | Speed (RPM): 3,043 | Rated Output (KW): 0.00 | Power Factor (%): 76.6 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 55.00 | Current (%): 579.0 | Torque (ft-lbs): 20.60 | Torque (%): 184.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 48.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 9.50 | Current (%): 100.0 | Torque (ft-lbs): 11.20 | Torque (%): 100.0 | Speed (RPM): 3,530 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 48.00 | Current (%): 505.0 | Torque (ft-lbs): 25.00 | Torque (%): 223.0 | Speed (RPM): 2,500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 56.00 | Current (%): 589.0 | Torque (ft-lbs): 21.50 | Torque (%): 192.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 3.40 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 54.90 | Current (%): 578.0 | Torque (ft-lbs): 19.40 | Torque (%): 173.0 | Speed (RPM): 630 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!