141422.00..5HP..1200RPM.215T.TEFC.208/416V.3PH.60.CONT.40C.1.25SF.RIGID..............
141422.00..5HP..1200RPM.215T.TEFC.208/416V.3PH.60.CONT.40C.1.25SF.RIGID..............
Part#: 141422.00
Catalog#: 141422.00
Weight: 141 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208/416 V |
Speed | Speed: 1170 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 215T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 15.3/7.6 A | Power Factor | Power Factor: 76 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6208 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.898 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: T |
Current | Current: 15.3/7.6 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1170 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS330100-950 | Voltage | Voltage: 208/416 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 89.5 % |
Weight | Weight: 141.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.98 | 25%: 4.31 | 50%: 5.09 | 75%: 6.25 | 100%: 7.63 | 115%: 8.74 | 125%: 9.29 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 1.14 | 50%: 2.12 | 75%: 3.13 | 100%: 4.18 | 115%: 4.84 | 125%: 5.29 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.0 | 50%: 88.3 | 75%: 89.0 | 100%: 89.5 | 115%: 88.8 | 125%: 88.8 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 36.5 | 50%: 57.7 | 75%: 69.4 | 100%: 76.0 | 115%: 76.9 | 125%: 79.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,192 | 50%: 1,185 | 75%: 1,177 | 100%: 1,170 | 115%: 1,164 | 125%: 1,160 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.10 | 75%: 16.75 | 100%: 22.50 | 115%: 26.00 | 125%: 28.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 42.00 | Current (%): 609.0 | Torque (ft-lbs): 51.00 | Torque (%): 227.0 | Speed (RPM): 400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 46.00 | Current (%): 667.0 | Torque (ft-lbs): 49.00 | Torque (%): 218.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 45.5 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 3.69 | Current (%): 53.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 6.90 | Current (%): 100.0 | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 1,170 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 38.00 | Current (%): 551.0 | Torque (ft-lbs): 57.00 | Torque (%): 253.0 | Speed (RPM): 800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 40.00 | Current (%): 580.0 | Torque (ft-lbs): 45.00 | Torque (%): 200.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 30.00 | Current (%): 435.0 | Torque (ft-lbs): 70.00 | Torque (%): 311.0 | Speed (RPM): 1,030 | Rated Output (KW): 0.00 | Power Factor (%): 63.5 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!