141423.00..3HP..900RPM.215T.EPFC.208/416CV.3PH.60HZ.CONT.40C.1.25SF.RIGID..............
141423.00..3HP..900RPM.215T.EPFC.208/416CV.3PH.60HZ.CONT.40C.1.25SF.RIGID..............
Part#: 141423.00
Catalog#: 141423.00
Weight: 232 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 208/416 V |
Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.25 |
Frame | Frame: 215T | Enclosure | Enclosure: Explosion Proof Fan cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 11.1/5.6 A | Power Factor | Power Factor: 66.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 3.5 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: T |
Current | Current: 11.1/5.6 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 875 rpm | Connection Drawing | Connection Drawing: EE7308T |
Outline Drawing | Outline Drawing: 037660-912 | Voltage | Voltage: 208/416 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 215 | Efficiency | Efficiency: 86.5 % |
Weight | Weight: 232.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.99 | 25%: 3.32 | 50%: 3.87 | 75%: 4.42 | 100%: 5.53 | 115%: 6.08 | 125%: 6.63 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.70 | 50%: 1.50 | 75%: 2.00 | 100%: 2.50 | 115%: 3.00 | 125%: 3.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 78.0 | 50%: 85.5 | 75%: 87.0 | 100%: 86.5 | 115%: 87.0 | 125%: 86.0 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 31.0 | 50%: 48.5 | 75%: 60.0 | 100%: 66.5 | 115%: 69.0 | 125%: 70.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 893 | 50%: 887 | 75%: 880 | 100%: 875 | 115%: 872 | 125%: 865 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 70.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.50 | 50%: 9.00 | 75%: 13.50 | 100%: 18.00 | 115%: 20.50 | 125%: 22.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 5.00 | Current (%): 100.0 | Torque (ft-lbs): 18.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 23.00 | Current (%): 460.0 | Torque (ft-lbs): 23.00 | Torque (%): 128.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 21.50 | Current (%): 430.0 | Torque (ft-lbs): 24.50 | Torque (%): 136.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 24.00 | Current (%): 480.0 | Torque (ft-lbs): 27.50 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 3.00 |
Curvepoint: 2/3 | Current (Amps): 19.00 | Current (%): 380.0 | Torque (ft-lbs): 28.50 | Torque (%): 158.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 16.00 | Current (%): 320.0 | Torque (ft-lbs): 46.00 | Torque (%): 256.0 | Speed (RPM): 770 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 2.70 | Current (%): 54.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!