Crop Dryer Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 & 1800 RPM, 215T Frame, TEFC
Resource Center

No resource available.

Crop Dryer Motor, 7.50 HP, 1 Ph, 60 Hz, 230 V, 1800 & 1800 RPM, 215T Frame, TEFC - 141428.00

Part#: 141428.00

Catalog#: 141428.00

Model#: N215K17FB80A

Weight: 172 lb

List Price: $1,907.00

Key Features


  • General Purpose AG Motor
  • Rigid base
  • Cap start/Cap run
  • 1.15 service factor

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle