Inverter (Vector) Duty Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 143TC Frame, TENV

Black Max® Inverter (Vector) Duty Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 143TC Frame, TENV - 143THTBD5326
Part#: 143THTBD5326
Catalog#: Y536A
Model#: 143THTBD5326AA
Weight: 43 lb
List Price: $1,300.00
Your Price: Login is Required
Key Features
- IP-43, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- Constant torque operation from 0 to base speed on vector drive
- Double-shielded ball bearings
- MAX GUARD® Class F insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Constant Horsepower operation up to twice base RPM
- 40°C Ambient 1.0SF inverter power
- Encoder and brake provisions included on opposite drive end (maximum 10 lb-ft brake, see modifications and/or accessory kits sections)
- Removable rigid base, as noted
- UL Recognized, CSA Certified, and CE Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
| Output KW | Output KW: 0.75 kW | Voltage | Voltage: 230/460 V |
| Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 143TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 3.0/1.5 A |
| Power Factor | Power Factor: 73 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F | Design Code | Design Code: INV |
| KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6205 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 4 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 17.7 Ohms | Mounting | Mounting: Bolt-on Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 0.875 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable | Inverter Load | Inverter Load: Constant 2000:1 |
| Output HP | Output HP: 1 Hp | Output KW | Output KW: 0.75 kW |
| Frame Size | Frame Size: 143 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 230/460 V | Current | Current: 3.0/1.5 A |
| Efficiency | Efficiency: 84 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: EE7308T |
| Outline Drawing | Outline Drawing: SS621046-800 | Packaged Length | Packaged Length: 17.88 IN |
| Weight | Weight: 43.00 LB | UPC | UPC: 722856204653 |
| Packaged Width | Packaged Width: 13.00 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.00 | 25%: 1.10 | 50%: 1.20 | 75%: 1.30 | 100%: 1.50 | 115%: 1.70 | 125%: 1.80 |
| % of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.28 | 50%: 0.48 | 75%: 0.70 | 100%: 0.90 | 115%: 1.00 | 125%: 1.15 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.5 | 50%: 78.5 | 75%: 82.5 | 100%: 84.0 | 115%: 84.0 | 125%: 82.5 |
| % of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 32.0 | 50%: 50.0 | 75%: 64.0 | 100%: 73.0 | 115%: 77.0 | 125%: 79.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,775 | 75%: 1,760 | 100%: 1,750 | 115%: 1,740 | 125%: 1,730 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.75 | 50%: 1.50 | 75%: 2.25 | 100%: 3.00 | 115%: 3.45 | 125%: 3.75 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Locked-Rotor | Current (Amps): 13.50 | Current (%): 0.0 | Torque (ft-lbs): 9.60 | Torque (%): 325.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 1.00 |
| Curvepoint: 1/3 | Current (Amps): 13.00 | Current (%): | Torque (ft-lbs): 7.50 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
| Curvepoint: Pull-Up | Current (Amps): 12.00 | Current (%): | Torque (ft-lbs): 7.20 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
| Curvepoint: 2/3 | Current (Amps): 10.00 | Current (%): | Torque (ft-lbs): 8.50 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
| Curvepoint: Break-Down | Current (Amps): 7.50 | Current (%): 0.0 | Torque (ft-lbs): 11.20 | Torque (%): 385.0 | Speed (RPM): 1,450 | Rated Output (KW): 0.00 | Power Factor (%): 82.0 | Rated Output (Hp): 1.00 |
| Curvepoint: Full Load | Current (Amps): 1.50 | Current (%): 100.0 | Torque (ft-lbs): 3.00 | Torque (%): 100.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 73.0 | Rated Output (Hp): 1.00 |
| Curvepoint: No Load | Current (Amps): 1.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!

