Speed Ratio Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 143TCZ Frame, TENV
Speed Ratio Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 143TCZ Frame, TENV
Part#: 143THTBD5374
Catalog#: Y535A
Model#: 143THTBD5374AA
Weight: 54 lb
List Price: $1,264.00
Your Price: Login is Required
Key Features
- IP-43, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
- Constant torque operation from 0 to base speed on vector drive
- Double-shielded ball bearings
- MAX GUARD® Class F insulation system
- Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
- Constant Horsepower operation up to twice base RPM
- 40°C Ambient 1.0SF inverter power
- Encoder and brake provisions included on opposite drive end (maximum 10 lb-ft brake, see modifications and/or accessory kits sections)
- Removable rigid base, as noted, GT 143TZ/145TZ RS frame will have 56 RS frame mounting holes in feet.
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 143TCZ | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 3.0/1.5 A | Power Factor | Power Factor: 73 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: M |
Drive End Bearing Size | Drive End Bearing Size: 6205 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 17.7 Ohms | Mounting | Mounting: Bolt-on Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 0.625 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 1000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 3.0/1.5 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1750 rpm |
Connection Drawing | Connection Drawing: EE7308T | Outline Drawing | Outline Drawing: SS621089-800 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 0.75 kW |
Output HP | Output HP: 1 Hp | Frame Size | Frame Size: 143 |
Efficiency | Efficiency: 84 % | Packaged Length | Packaged Length: 17.88 IN |
Weight | Weight: 54.00 LB | UPC | UPC: 722856204844 |
Packaged Width | Packaged Width: 13.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.00 | 25%: 1.10 | 50%: 1.20 | 75%: 1.30 | 100%: 1.50 | 115%: 1.70 | 125%: 1.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.28 | 50%: 0.48 | 75%: 0.70 | 100%: 0.90 | 115%: 1.00 | 125%: 1.15 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.5 | 50%: 78.5 | 75%: 82.5 | 100%: 84.0 | 115%: 84.0 | 125%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 32.0 | 50%: 50.0 | 75%: 64.0 | 100%: 73.0 | 115%: 77.0 | 125%: 79.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,775 | 75%: 1,760 | 100%: 1,750 | 115%: 1,740 | 125%: 1,730 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.75 | 50%: 1.50 | 75%: 2.25 | 100%: 3.00 | 115%: 3.45 | 125%: 3.75 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 1.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 1.00 |
Curvepoint: 2/3 | Current (Amps): 10.00 | Current (%): | Torque (ft-lbs): 8.50 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 12.00 | Current (%): | Torque (ft-lbs): 7.20 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 13.00 | Current (%): | Torque (ft-lbs): 7.50 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 1.50 | Current (%): 100.0 | Torque (ft-lbs): 3.00 | Torque (%): 100.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 73.0 | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 13.50 | Current (%): 0.0 | Torque (ft-lbs): 9.60 | Torque (%): 325.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 7.50 | Current (%): 0.0 | Torque (ft-lbs): 11.20 | Torque (%): 385.0 | Speed (RPM): 1,450 | Rated Output (KW): 0.00 | Power Factor (%): 82.0 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!