Close-Coupled Pump Motor, 1.50 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 143JP Frame, DP
Globetrotter® Close-Coupled Pump Motor, 1.50 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 143JP Frame, DP - 143TTDBD6006
Part#: 143TTDBD6006
Catalog#: GT2503A
Model#: 143TTDBD6006AA
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
Output KW | Output KW: 1.1 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3510 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 143JP | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 84 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 1.6 A |
Power Factor | Power Factor: 85.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 9.64 Ohms | Mounting | Mounting: Bolt-on Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 1.50 Hp | Output KW | Output KW: 1.1 kW |
Frame Size | Frame Size: 143 | Frame Suffix | Frame Suffix: JP |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 575 V | Current | Current: 1.6 A |
Efficiency | Efficiency: 84 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3510 rpm | Connection Drawing | Connection Drawing: EE7300 |
Outline Drawing | Outline Drawing: SS621070-800 | UPC | UPC: 722856185013 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.64 | 25%: 0.80 | 50%: 0.96 | 75%: 1.20 | 100%: 1.60 | 115%: 1.76 | 125%: 2.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.20 | 25%: 0.50 | 50%: 0.80 | 75%: 1.00 | 100%: 1.20 | 115%: 1.50 | 125%: 1.80 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.8 | 50%: 79.2 | 75%: 82.8 | 100%: 84.0 | 115%: 84.2 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 17.8 | 25%: 50.2 | 50%: 70.0 | 75%: 80.2 | 100%: 85.5 | 115%: 87.5 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,595 | 25%: 3,575 | 50%: 3,555 | 75%: 3,532 | 100%: 3,510 | 115%: 3,495 | 125%: 3,485 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.55 | 50%: 1.20 | 75%: 1.80 | 100%: 2.20 | 115%: 2.50 | 125%: 2.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 16.00 | Current (%): 815.0 | Torque (ft-lbs): 7.00 | Torque (%): 305.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 14.00 | Current (%): 710.0 | Torque (ft-lbs): 8.50 | Torque (%): 375.0 | Speed (RPM): 2,395 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 0.80 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,595 | Rated Output (KW): 0.00 | Power Factor (%): 17.8 | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 12.00 | Current (%): 620.0 | Torque (ft-lbs): 10.00 | Torque (%): 435.0 | Speed (RPM): 2,575 | Rated Output (KW): 0.00 | Power Factor (%): 82.0 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 20.00 | Current (%): 1,015.0 | Torque (ft-lbs): 8.00 | Torque (%): 360.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 62.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.00 | Current (%): 100.0 | Torque (ft-lbs): 2.20 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): 0.00 | Power Factor (%): 85.5 | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 17.00 | Current (%): 865.0 | Torque (ft-lbs): 7.00 | Torque (%): 300.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!