Close-Coupled Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 143JP Frame, TEFC

Globetrotter® Close-Coupled Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 143JP Frame, TEFC - 143TTFBD6012
Part#: 143TTFBD6012
Catalog#: GT3403A
Model#: 143TTFBD6012AA
Weight: 37 lb
Key Features
- IP-43 rolled steel, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 2:1 constant torque and 10:1 variable torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- NEMA® JP pump shaft dimensions, F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- Start Method includes Across The Line or Inverter Start
- Double-shielded ball bearings
- Provisions Only for Drip Cover, Other Modifications and Kits are available
- UL Recognized, CSA Certified, and CE Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 & 1 Hp |
Output KW | Output KW: 1.1 & 0.75 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3500 & 2915 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 143JP | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 84 & 81.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 4.2-4/2 & 3.4/1.7 A |
Power Factor | Power Factor: 85 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: L | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 10.5 Ohms | Mounting | Mounting: Bolt-on Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Shaft Diameter | Shaft Diameter: 0.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 10:1/VARIABLE 10:1 |
Output HP | Output HP: 1.50 Hp | Output KW | Output KW: 1.1 kW |
Frame Size | Frame Size: 143 | Frame Suffix | Frame Suffix: JP |
Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230/460 V | Current | Current: 4.2-4.0/2.0 A |
Efficiency | Efficiency: 84 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: EE7308 |
Outline Drawing | Outline Drawing: SS621085-800 | Packaged Length | Packaged Length: 22.50 IN |
Weight | Weight: 37.00 LB | UPC | UPC: 722856185990 |
Packaged Width | Packaged Width: 16.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.50 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 0.85 | 25%: 1.00 | 50%: 1.25 | 75%: 1.60 | 100%: 2.00 | 115%: 2.20 | 125%: 2.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.40 | 50%: 0.70 | 75%: 1.00 | 100%: 1.35 | 115%: 1.55 | 125%: 1.70 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 71.5 | 50%: 80.0 | 75%: 82.5 | 100%: 84.0 | 115%: 84.0 | 125%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 14.0 | 25%: 50.0 | 50%: 70.0 | 75%: 80.0 | 100%: 85.0 | 115%: 87.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,550 | 75%: 3,525 | 100%: 3,500 | 115%: 3,480 | 125%: 3,470 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.55 | 50%: 1.10 | 75%: 1.70 | 100%: 2.25 | 115%: 2.60 | 125%: 2.85 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 17.00 | Current (%): 850.0 | Torque (ft-lbs): 5.50 | Torque (%): 244.0 | Speed (RPM): 250 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 15.00 | Current (%): 750.0 | Torque (ft-lbs): 6.00 | Torque (%): 267.0 | Speed (RPM): 2,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 11.00 | Current (%): 550.0 | Torque (ft-lbs): 7.80 | Torque (%): 347.0 | Speed (RPM): 2,600 | Rated Output (KW): 0.00 | Power Factor (%): 81.0 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 18.00 | Current (%): 900.0 | Torque (ft-lbs): 5.00 | Torque (%): 222.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.00 | Current (%): 100.0 | Torque (ft-lbs): 2.25 | Torque (%): 100.0 | Speed (RPM): 3,500 | Rated Output (KW): 0.00 | Power Factor (%): 85.0 | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 0.85 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 14.0 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 18.00 | Current (%): 900.0 | Torque (ft-lbs): 6.50 | Torque (%): 289.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 61.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!