Close-Coupled Pump Motor
Globetrotter® Close-Coupled Pump Motor - 143TTFBD6032
Part#: 143TTFBD6032
Catalog#: GT5001A
Specifications
Ambient Temperature | Ambient Temperature: 40 °C | Number of Speeds | Number of Speeds: 1 |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS621219-800 |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!