Close-Coupled Pump Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 145JM Frame, DP
Close-Coupled Pump Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 145JM Frame, DP
Part#: 145TTDBD6007
Catalog#: GT0406A
Model#: 145TTDBD6007AA
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 & 1.50 Hp |
Output KW | Output KW: 1.5 & 1.1 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3500 & 2908 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 145JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 83.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 7.6/3.8 & 6.2/3.1 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.65 Ohms | Mounting | Mounting: Bolt-on Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: VARIABLE 20:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Current | Current: 7.6/3.8 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS621035-800 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 145 |
Efficiency | Efficiency: 85.5 % | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.25 | 25%: 1.55 | 50%: 2.10 | 75%: 2.90 | 100%: 3.80 | 115%: 4.30 | 125%: 4.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.75 | 50%: 1.35 | 75%: 1.95 | 100%: 2.65 | 115%: 3.10 | 125%: 3.40 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 77.0 | 50%: 84.0 | 75%: 85.5 | 100%: 85.5 | 115%: 84.0 | 125%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 11.0 | 25%: 60.0 | 50%: 79.0 | 75%: 86.0 | 100%: 88.0 | 115%: 89.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,540 | 75%: 3,510 | 100%: 3,475 | 115%: 3,455 | 125%: 3,435 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.25 | 75%: 3.35 | 100%: 4.55 | 115%: 5.25 | 125%: 5.75 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 27.00 | Current (%): | Torque (ft-lbs): 13.00 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: No Load | Current (Amps): 1.25 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 11.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 32.00 | Current (%): | Torque (ft-lbs): 13.20 | Torque (%): 290.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 19.00 | Current (%): | Torque (ft-lbs): 14.20 | Torque (%): 310.0 | Speed (RPM): 2,525 | Rated Output (KW): | Power Factor (%): 81.0 | Rated Output (Hp): 3.00 |
Curvepoint: 1/3 | Current (Amps): 31.00 | Current (%): | Torque (ft-lbs): 11.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 30.00 | Current (%): | Torque (ft-lbs): 10.50 | Torque (%): | Speed (RPM): 255 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 3.80 | Current (%): 100.0 | Torque (ft-lbs): 4.55 | Torque (%): 100.0 | Speed (RPM): 3,475 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!