Close-Coupled Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 145JP Frame, DP

Globetrotter® Close-Coupled Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 145JP Frame, DP - 145TTDBD6037
Part#: 145TTDBD6037
Catalog#: GT2404A
Model#: 145TTDBD6037AA
Weight: 52 lb
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- NEMA® JP pump shaft dimensions, F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting, Removable Base (bolt on/off), Bearing Caps for C-Face Models
- Rolled Steel - Removable Base (bolt on/off) for C-Face Motors; C-Face Footless models include drip cover
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 & 1 Hp |
Output KW | Output KW: 1.1 & 0.75 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1750 & 1455 rpm | Service Factor | Service Factor: 1.15 & 1.00 |
Frame | Frame: 145JP | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 86.5 & 82.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 & 50 Hz | Current | Current: 4.6-4.4/2.2 & 4/2 A |
Power Factor | Power Factor: 76 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 9.75 Ohms | Mounting | Mounting: Bolt-on Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Shaft Diameter | Shaft Diameter: 1 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 1.50 Hp | Output KW | Output KW: 1.1 kW |
Frame Size | Frame Size: 145 | Frame Suffix | Frame Suffix: JP |
Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 208-230/460 V | Current | Current: 4.6-4.4/2.2 A |
Efficiency | Efficiency: 86.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: EE7308 |
Outline Drawing | Outline Drawing: SS621070-800 | Packaged Length | Packaged Length: 17.88 IN |
Weight | Weight: 52.00 LB | UPC | UPC: 722856204769 |
Packaged Width | Packaged Width: 13.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.30 | 25%: 1.40 | 50%: 1.55 | 75%: 1.80 | 100%: 2.20 | 115%: 2.40 | 125%: 2.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.40 | 50%: 0.70 | 75%: 1.00 | 100%: 1.30 | 115%: 1.50 | 125%: 1.65 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.5 | 50%: 82.5 | 75%: 85.5 | 100%: 86.5 | 115%: 86.5 | 125%: 85.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 35.0 | 50%: 54.0 | 75%: 67.0 | 100%: 76.0 | 115%: 79.0 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,775 | 75%: 1,760 | 100%: 1,750 | 115%: 1,740 | 125%: 1,735 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.40 | 100%: 4.50 | 115%: 5.20 | 125%: 5.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 20.00 | Current (%): | Torque (ft-lbs): 16.50 | Torque (%): 365.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.10 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 76.0 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 18.50 | Current (%): | Torque (ft-lbs): 14.50 | Torque (%): | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: Break-Down | Current (Amps): 13.00 | Current (%): | Torque (ft-lbs): 19.00 | Torque (%): 425.0 | Speed (RPM): 1,175 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 1.50 |
Curvepoint: 2/3 | Current (Amps): 17.00 | Current (%): | Torque (ft-lbs): 15.50 | Torque (%): | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: 1/3 | Current (Amps): 19.50 | Current (%): | Torque (ft-lbs): 15.00 | Torque (%): | Speed (RPM): 150 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Curvepoint: No Load | Current (Amps): 1.30 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!