Close-Coupled Pump Motor, 1 & 0.75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 145JP Frame, DP
Close-Coupled Pump Motor, 1 & 0.75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 145JP Frame, DP
Part#: 145TTDBD6085
Catalog#: GT2402A
Model#: 145TTDBD6085AA
Weight: 49 lb
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- NEMA® JP pump shaft dimensions, F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting, Removeable Base (bolt on/off), Bearing Caps for C-Face Models
- Rolled Steel - Removeable Base (bolt on/off) for C-Face Motors
- Provisions Only for Drip Cover, Other Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 & 0.75 Hp |
Output KW | Output KW: 0.75 & 0.56 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1158 & 960 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 145JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 & 81 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 3.6/1.8 & 3.25/1.6 A | Power Factor | Power Factor: 65 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 14.2 Ohms | Mounting | Mounting: Bolt-on Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Shaft Diameter | Shaft Diameter: 0.875 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 3.6/1.8 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1158 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS621070-850 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 0.75 kW |
Output HP | Output HP: 1 Hp | Frame Size | Frame Size: 145 |
Efficiency | Efficiency: 82.5 % | Packaged Length | Packaged Length: 24.00 IN |
Weight | Weight: 49.00 LB | UPC | UPC: 722856206312 |
Packaged Width | Packaged Width: 16.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.25 | 25%: 1.30 | 50%: 1.40 | 75%: 1.50 | 100%: 1.80 | 115%: 1.90 | 125%: 2.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.09 | 25%: 0.28 | 50%: 0.48 | 75%: 0.68 | 100%: 0.90 | 115%: 1.04 | 125%: 1.13 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 67.0 | 50%: 78.5 | 75%: 81.5 | 100%: 82.5 | 115%: 82.5 | 125%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 28.0 | 50%: 43.0 | 75%: 56.0 | 100%: 65.0 | 115%: 68.0 | 125%: 71.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,180 | 75%: 1,168 | 100%: 1,158 | 115%: 1,150 | 125%: 1,145 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 45.0 | 115%: 60.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.36 | 100%: 4.50 | 115%: 5.25 | 125%: 5.75 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 1.25 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 1.00 |
Curvepoint: 2/3 | Current (Amps): 10.50 | Current (%): | Torque (ft-lbs): 14.00 | Torque (%): | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 12.00 | Current (%): | Torque (ft-lbs): 12.50 | Torque (%): | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 1.80 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 1,158 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 8.00 | Current (%): | Torque (ft-lbs): 16.20 | Torque (%): 360.0 | Speed (RPM): 825 | Rated Output (KW): | Power Factor (%): 73.0 | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 12.50 | Current (%): | Torque (ft-lbs): 15.00 | Torque (%): 330.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 11.50 | Current (%): | Torque (ft-lbs): 12.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!