Close-Coupled Pump Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 145JMV Frame, TEFC
Close-Coupled Pump Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 145JMV Frame, TEFC
Part#: 145TTFBD6006
Catalog#: GT3106A
Model#: 145TTFBD6006AA
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 & 1.50 Hp |
Output KW | Output KW: 1.5 & 1.1 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 3495 & 2900 rpm | Service Factor | Service Factor: 1.15 & 1.0 |
Frame | Frame: 145JMV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 5.2/2.6 & 4.8/2.4 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 8.15 Ohms | Mounting | Mounting: Bolt-on Base |
Motor Orientation | Motor Orientation: Horizontal Or Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: VARIABLE 20:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMV |
Current | Current: 5.2/2.6 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3495 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS621064-800 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 145 |
Efficiency | Efficiency: 85.5 % | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.10 | 25%: 1.25 | 50%: 1.60 | 75%: 2.10 | 100%: 2.60 | 115%: 2.90 | 125%: 3.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.55 | 50%: 0.90 | 75%: 1.35 | 100%: 1.75 | 115%: 2.10 | 125%: 2.20 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.5 | 50%: 82.5 | 75%: 85.0 | 100%: 85.5 | 115%: 85.0 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 14.0 | 25%: 52.0 | 50%: 72.0 | 75%: 82.0 | 100%: 86.0 | 115%: 88.0 | 125%: 89.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,570 | 50%: 3,550 | 75%: 3,525 | 100%: 3,495 | 115%: 3,480 | 125%: 3,465 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.75 | 50%: 1.50 | 75%: 2.20 | 100%: 3.00 | 115%: 3.50 | 125%: 3.80 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 20.00 | Current (%): | Torque (ft-lbs): 9.00 | Torque (%): | Speed (RPM): 2,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 14.50 | Current (%): | Torque (ft-lbs): 10.80 | Torque (%): 350.0 | Speed (RPM): 2,550 | Rated Output (KW): | Power Factor (%): 81.0 | Rated Output (Hp): 2.00 |
Curvepoint: 1/3 | Current (Amps): 24.00 | Current (%): | Torque (ft-lbs): 8.00 | Torque (%): | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 2.60 | Current (%): 100.0 | Torque (ft-lbs): 3.00 | Torque (%): 100.0 | Speed (RPM): 3,495 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 22.00 | Current (%): | Torque (ft-lbs): 7.50 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 25.00 | Current (%): | Torque (ft-lbs): 9.20 | Torque (%): 305.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 2.00 |
Curvepoint: No Load | Current (Amps): 1.10 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 14.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!