General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 145T Frame, TEFC

GlobetrotterĀ® General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 145T Frame, TEFC - 145TTFC6027
Part#: 145TTFC6027
Catalog#: GT1007
Model#: 145TTFC6027AA
Weight: 60 lb
List Price: $774.00
Your Price: Login is Required
Key Features
- Class F Insulation
- Standard assembly F1, reversible to F2 assembly
- C-face addition may result in non-NEMA "BA" dim. For new "BA" dim consult chart found in modification section
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 2 & 1.50 Hp |
| Output KW | Output KW: 1.5 & 1.1 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
| Speed | Speed: 1730 & 1435 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 145T | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 86.5 & 85.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 50 Hz | Current | Current: 5.5-5/2.5 & 4.8/2.4 A |
| Power Factor | Power Factor: 85 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F7 | Design Code | Design Code: B |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6205 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 | Enclosure | Enclosure: TEFC |
| UL | UL: V-INS, CONST UL REC | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 43 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: ACROSS THE LINE |
| Poles | Poles: 4 | Rotation | Rotation: REV |
| Mounting | Mounting: RIGID | Motor Orientation | Motor Orientation: HORIZONTAL |
| Drive End Bearing | Drive End Bearing: BALL | Opp Drive End Bearing | Opp Drive End Bearing: BALL |
| Frame Material | Frame Material: CAST IRON | Shaft Type | Shaft Type: T |
| Overall Length | Overall Length: 14.2 in | Shaft Diameter | Shaft Diameter: 7/8 in |
| Shaft Extension | Shaft Extension: 2.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
| Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
| Frame Size | Frame Size: 145 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 208-230/460 V | Current | Current: 5.5-5.0/2.5 A |
| Efficiency | Efficiency: 86.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1730 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
| Outline Drawing | Outline Drawing: SS620599-145T | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 14.96 IN | Weight | Weight: 60.00 LB |
| UPC | UPC: 722856049629 | Packaged Width | Packaged Width: 12.79 IN |
| Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 9.80 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.10 | 25%: 1.20 | 50%: 1.60 | 75%: 2.00 | 100%: 2.50 | 115%: 2.90 | 125%: 3.20 |
| % of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.43 | 50%: 0.84 | 75%: 1.30 | 100%: 1.70 | 115%: 2.00 | 125%: 2.20 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.0 | 50%: 88.5 | 75%: 87.5 | 100%: 86.5 | 115%: 85.5 | 125%: 84.0 |
| % of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 45.5 | 50%: 68.0 | 75%: 79.0 | 100%: 85.0 | 115%: 86.5 | 125%: 87.5 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,784 | 50%: 1,767 | 75%: 1,748 | 100%: 1,730 | 115%: 1,719 | 125%: 1,704 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.50 | 50%: 3.00 | 75%: 4.50 | 100%: 6.10 | 115%: 7.00 | 125%: 7.70 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 15.60 | Current (%): 624.0 | Torque (ft-lbs): 18.00 | Torque (%): 295.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
| Curvepoint: Break-Down | Current (Amps): 12.70 | Current (%): 508.0 | Torque (ft-lbs): 21.50 | Torque (%): 350.0 | Speed (RPM): 1,650 | Rated Output (KW): | Power Factor (%): 81.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Full Load | Current (Amps): 2.50 | Current (%): 100.0 | Torque (ft-lbs): 6.10 | Torque (%): 100.0 | Speed (RPM): 1,730 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 2.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 20.50 | Current (%): 800.0 | Torque (ft-lbs): 16.30 | Torque (%): 265.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 62.5 | Rated Output (Hp): 2.00 |
| Curvepoint: 1/3 | Current (Amps): 19.50 | Current (%): 780.0 | Torque (ft-lbs): 12.00 | Torque (%): 196.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
| Curvepoint: No Load | Current (Amps): 1.10 | Current (%): 44.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 6.5 | Rated Output (Hp): 2.00 |
| Curvepoint: Pull-Up | Current (Amps): 17.60 | Current (%): 704.0 | Torque (ft-lbs): 15.50 | Torque (%): 254.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |





