General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 145T Frame, TEFC
Globetrotter® General Purpose Motor, 1.50 HP, 3 Ph, 60 Hz, 575 V, 1800 & 1800 RPM, 145T Frame, TEFC - 145TTFC6029
Part#: 145TTFC6029
Catalog#: GT1104
Model#: 145TTFC6029AA
Weight: 55 lb
List Price: $1,247.00
Your Price: Login is Required
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 1.50 Hp |
| Output KW | Output KW: 1.1 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 145T | Thermal Protection | Thermal Protection: NOT |
| Efficiency | Efficiency: 86.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 1.6 A |
| Power Factor | Power Factor: 83 | Duty | Duty: CONTINUOUS |
| Insulation Class | Insulation Class: F3 | Design Code | Design Code: A |
| KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6205 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6203 | Enclosure | Enclosure: TEFC |
| UL | UL: V - LI,ME-INS,CONST UL REC | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: LINE OR INVERTER |
| Poles | Poles: 4 | Rotation | Rotation: SELECTIVE CW |
| Mounting | Mounting: RIGID | Motor Orientation | Motor Orientation: HORIZONTAL |
| Drive End Bearing | Drive End Bearing: BALL | Opp Drive End Bearing | Opp Drive End Bearing: BALL |
| Frame Material | Frame Material: CAST IRON | Shaft Type | Shaft Type: T |
| Shaft Diameter | Shaft Diameter: 0.875 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
| Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Output HP | Output HP: 1.50 Hp | Output KW | Output KW: 1.1 kW |
| Frame Size | Frame Size: 145 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Current | Current: 1.6 A |
| Efficiency | Efficiency: 86.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1740 rpm | Connection Drawing | Connection Drawing: EE7300 |
| Outline Drawing | Outline Drawing: 0214300002 | Weight | Weight: 55.00 LB |
| UPC | UPC: 722856181671 | Country of Origin | Country of Origin: China |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 0.76 | 25%: 0.84 | 50%: 1.04 | 75%: 1.28 | 100%: 1.60 | 115%: 1.76 | 125%: 1.88 |
| % of Rated Load: Rated Output (KW) | 0%: 0.15 | 25%: 0.37 | 50%: 0.67 | 75%: 1.00 | 100%: 1.30 | 115%: 1.50 | 125%: 1.60 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.5 | 50%: 84.0 | 75%: 86.5 | 100%: 86.5 | 115%: 86.5 | 125%: 85.5 |
| % of Rated Load: Power Factor (%) | 0%: 9.0 | 25%: 44.0 | 50%: 66.0 | 75%: 78.0 | 100%: 83.0 | 115%: 85.0 | 125%: 86.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,770 | 75%: 1,756 | 100%: 1,740 | 115%: 1,730 | 125%: 1,725 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 105.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.20 | 75%: 3.40 | 100%: 4.50 | 115%: 5.20 | 125%: 5.70 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: No Load | Current (Amps): 0.95 | Current (%): 48.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 1.50 |
| Curvepoint: Break-Down | Current (Amps): 10.00 | Current (%): 513.0 | Torque (ft-lbs): 17.50 | Torque (%): 385.0 | Speed (RPM): 1,650 | Rated Output (KW): | Power Factor (%): 81.0 | Rated Output (Hp): 1.50 |
| Curvepoint: Full Load | Current (Amps): 2.00 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 1,740 | Rated Output (KW): | Power Factor (%): 83.0 | Rated Output (Hp): 1.50 |
| Curvepoint: 1/3 | Current (Amps): 16.50 | Current (%): 692.0 | Torque (ft-lbs): 13.00 | Torque (%): 280.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
| Curvepoint: Pull-Up | Current (Amps): 15.00 | Current (%): 667.0 | Torque (ft-lbs): 12.00 | Torque (%): 267.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
| Curvepoint: Locked-Rotor | Current (Amps): 17.50 | Current (%): 875.0 | Torque (ft-lbs): 14.60 | Torque (%): 320.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 1.50 |
| Curvepoint: 2/3 | Current (Amps): 13.00 | Current (%): 615.0 | Torque (ft-lbs): 14.00 | Torque (%): 311.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.50 |
Efficiency
Information not available at the moment. Please check back later!