Special Voltage Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 286T Frame, TEFC

Special Voltage Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 286T Frame, TEFC

Part#: 170119.60

Catalog#: 170119.60

Model#: C286T17FB6C

Weight: 442 lb

Key Features


  • Premium efficient ratings
  • Inverter rated
  • Class B insulation systems – 42, 48 and 56 frames; Class F insulation system – 140 frame and higher
  • Shielded ball bearings for direct coupled applications. Contact your local sales office for belted load applications
  • Cast iron frame material designs
  • Dynamically balanced rotors
  • Torques exceed NEMA performance standards
  • UL recognized and CSA certified
  • Continuous duty

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle