General Purpose Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 447T Frame, TEFC

General Purpose Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 447T Frame, TEFC

Part#: 171579.00

Catalog#: 171579.00

Model#: C447T34FB3A

Weight: 2046 lb

Key Features


  • Premium efficient ratings
  • Inverter-rated; Continuous duty
  • Class F insulation system – 140 frame and higher
  • Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
  • Dynamically balanced rotors
  • Cast iron frame material designs
  • Torques exceed NEMA performance standards

Specifications


Phase Phase: 3 Output HP Output HP: 200 Hp
Output KW Output KW: 149 kW Voltage Voltage: 460 V
Speed Speed: 3580 rpm Service Factor Service Factor: 1.15
Frame Frame: 447T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 216 A Power Factor Power Factor: 90.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6314 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6314
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Wye Start Delta Run
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Cast Iron Shaft Type Shaft Type: T
Overall Length Overall Length: 44.33 in Shaft Diameter Shaft Diameter: 2.375 in
Shaft Extension Shaft Extension: 4.76 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 216 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 3580 rpm
Connection Drawing Connection Drawing: 005190.01 Outline Drawing Outline Drawing: SS622204LE
Voltage Voltage: 460 V Output KW Output KW: 149 kW
Output HP Output HP: 200 Hp Frame Size Frame Size: 447
Efficiency Efficiency: 95.4 % Packaged Length Packaged Length: 40.16 IN
Weight Weight: 2046.00 LB UPC UPC: 691720110256
Packaged Width Packaged Width: 37.80 IN Country of Origin Country of Origin: China
Packaged Height Packaged Height: 34.25 IN

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: cancel
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle