Severe Duty Motor, 200 & 150 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 447T Frame, TEFC

Severe Duty Motor, 200 & 150 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 447T Frame, TEFC

Part#: 171806.60

Catalog#: 171806.60

Model#: C447T17FWIA

Weight: 2207 lb

Key Features


  • Full cast iron construction
  • Inverter rated insulation system
  • Epoxy painted
  • Shaft seals both ends
  • Internal corrosion protection
  • IP 55 enclosure protection
  • Division 2 CSA certification for hazardous locations, Class 1 Groups A, B, C, D, temperature Code T2B
  • Provisions for Shaft Grounding Rings - Removes Div II when installed

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle