Other Purpose Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 RPM, 184TZ Frame, TEFC

Other Purpose Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 RPM, 184TZ Frame, TEFC - 171846.60

Part#: 171846.60

Catalog#: 171846.60

Model#: 171846.60A

Weight: 121 lb

List Price: $1,381.00

Key Features


  • 1" longer shaft than NEMA standard
  • Shaft seals both ends
  • Premium efficient
  • Epoxy Painted
  • Normally closed T-stats
  • Cast iron construction

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle