DYNAMIC BRAKE RESISTOR.MICRO...50HP & 60HP.590V

DYNAMIC BRAKE RESISTOR.MICRO...50HP & 60HP.590V
Part#: 174142.00
Catalog#: 174142.00
Weight: 1 lb
List Price: $1,435.00
Your Price: Login is Required
Specifications
Output HP | Output HP: 60 Hp | Voltage | Voltage: 550-575 V |
Phase | Phase: Not Applicable | Protection | Protection: NOT APPLICABLE |
Series | Series: Micro Series |
Voltage | Voltage: 550-575 V | Output HP | Output HP: 60 Hp |
Weight | Weight: 1.00 LB | UPC | UPC: 691720150375 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!