DYNAMIC BRAKE RESISTOR.MICRO...50HP & 60HP.480V
DYNAMIC BRAKE RESISTOR.MICRO...50HP & 60HP.480V
Part#: 174147.00
Catalog#: 174147.00
Weight: 1 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 50 Hp | Voltage | Voltage: 460-480 V |
Phase | Phase: Not Applicable | Protection | Protection: NOT APPLICABLE |
Voltage | Voltage: 460-480 V | Output HP | Output HP: 50 Hp |
Weight | Weight: 1.00 LB | UPC | UPC: 691720150429 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!