DYNAMIC BRAKE RESISTOR.MICRO & SM PLUS...15HP & 20HP.590V

DYNAMIC BRAKE RESISTOR.MICRO & SM PLUS...15HP & 20HP.590V
Part#: 174149.00
Catalog#: 174149.00
Weight: 1 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 15 Hp | Voltage | Voltage: 550-575 V |
Phase | Phase: Not Applicable | Protection | Protection: NOT APPLICABLE |
Voltage | Voltage: 550-575 V | Output HP | Output HP: 15 Hp |
Weight | Weight: 1.00 LB | UPC | UPC: 691720150443 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!