DYNAMIC BRAKING no Resistor.SM PLUS...15HP & 20HP.230V

DYNAMIC BRAKING no Resistor.SM PLUS...15HP & 20HP.230V
Part#: 174417.00
Catalog#: 174417.00
Weight: 10 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 20 Hp | Voltage | Voltage: 208-230 V |
Phase | Phase: Not Applicable | Protection | Protection: NOT APPLICABLE |
Series | Series: Sub-Micro Series |
Voltage | Voltage: 208-230 V | Output HP | Output HP: 20 Hp |
Weight | Weight: 10.00 LB | UPC | UPC: 691720254066 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!