AC Drives, 10 HP, 480-590 V, 12.2 Amps

AC Drives, 10 HP, 480-590 V, 12.2 Amps
Part#: 174443.00
Catalog#: 174443.00
Weight: 8 lb
Your Price: Login is Required
Specifications
Output HP | Output HP: 10 Hp | Voltage | Voltage: 480-590 V |
Phase | Phase: THREE PHASE | Protection | Protection: IP20 |
Ouput Amps | Ouput Amps: 12.2 A | Enclosure Material | Enclosure Material: Plastic |
Series | Series: Sub-Micro Series |
Voltage | Voltage: 480-590 V | Output HP | Output HP: 10 Hp |
Weight | Weight: 8.00 LB | UPC | UPC: 691720029206 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!