AC Drives, 40 HP, 480-590 V, 41 Amps
AC Drives, 40 HP, 480-590 V, 41 Amps - 174512.00
Part#: 174512.00
Catalog#: 174512.00
Weight: 54 lb
Specifications
Output HP | Output HP: 40 Hp | Voltage | Voltage: 480-590 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 4/12 (IP65) WASHGUARD |
Ouput Amps | Ouput Amps: 41 A | Enclosure Material | Enclosure Material: Metal |
Series | Series: Micro Series |
Voltage | Voltage: 480-590 V | Output HP | Output HP: 40 Hp |
Weight | Weight: 54.00 LB | UPC | UPC: 691720325780 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!