AC Drives, 30 HP, 550-575 V, 32 Amps
AC Drives, 30 HP, 550-575 V, 32 Amps - 174566.00
Part#: 174566.00
Catalog#: 174566.00
Weight: 25 lb
Specifications
Output HP | Output HP: 30 Hp | Voltage | Voltage: 550-575 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 1 (IP31) |
Ouput Amps | Ouput Amps: 32 A | Enclosure Material | Enclosure Material: Metal |
Series | Series: Micro Series |
Voltage | Voltage: 550-575 V | Output HP | Output HP: 30 Hp |
Weight | Weight: 25.00 LB | UPC | UPC: 691720029664 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!