AC Drives, 40 HP, 200-240 V, 104 Amps
AC Drives, 40 HP, 200-240 V, 104 Amps - 174576.00
Part#: 174576.00
Catalog#: 174576.00
Weight: 130 lb
Specifications
Output HP | Output HP: 40 Hp | Voltage | Voltage: 200-240 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 1 (IP31) |
Ouput Amps | Ouput Amps: 104 A | Enclosure Material | Enclosure Material: Metal |
Series | Series: Micro Series |
Voltage | Voltage: 200-240 V | Output HP | Output HP: 40 Hp |
Weight | Weight: 130.00 LB | UPC | UPC: 69172035967 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!