AC Drives, 60 HP, 200-240 V, 154 Amps
AC Drives, 60 HP, 200-240 V, 154 Amps - 174578.00
Part#: 174578.00
Catalog#: 174578.00
Weight: 185 lb
Specifications
Output HP | Output HP: 60 Hp | Voltage | Voltage: 200-240 V |
Phase | Phase: THREE PHASE | Protection | Protection: NEMA 1 (IP31) |
Ouput Amps | Ouput Amps: 154 A | Enclosure Material | Enclosure Material: Metal |
Series | Series: Micro Series |
Voltage | Voltage: 200-240 V | Output HP | Output HP: 60 Hp |
Weight | Weight: 185.00 LB | UPC | UPC: 69172035536 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!