36 1/5,1830,TEFC,180L,3/60/575
36 1/5,1830,TEFC,180L,3/60/575
Part#: 180LTFNA16533
Catalog#: 180LTFNA16533
Weight: 502 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 36.20 Hp |
Output KW | Output KW: 27 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1830 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 180L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 33 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: IG | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: NU311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 210 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: SQ CAGE IND GEN | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .175 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 33 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1830 rpm | Connection Drawing | Connection Drawing: A-EE7300MN |
Outline Drawing | Outline Drawing: B-SS312234-1425 | Voltage | Voltage: 575 V |
Output KW | Output KW: 27 kW | Output HP | Output HP: 36.20 Hp |
Frame Size | Frame Size: 180 | Efficiency | Efficiency: 94.1 % |
Weight | Weight: 502.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 230.00 | Current (%): | Torque (ft-lbs): 500.00 | Torque (%): | Speed (RPM): 2,125 | Rated Output (KW): | Power Factor (%): 50.0 | Rated Output (Hp): 27.00 |
Curvepoint: Locked-Rotor | Current (Amps): 310.00 | Current (%): | Torque (ft-lbs): 190.00 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 34.0 | Rated Output (Hp): 27.00 |
Efficiency
Information not available at the moment. Please check back later!