1,3600,DP,182TYZ,1/60/115/230.
1,3600,DP,182TYZ,1/60/115/230.
Part#: 182TCDR17006
Catalog#: 182TCDR17006
Weight: 52 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 1 Hp |
Output KW | Output KW: 0.75 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TYZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 68 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 11.4/5.7 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 208 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Round | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: Single Special Extension |
Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TYZ |
Current | Current: 11.4/5.7 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3500 rpm | Connection Drawing | Connection Drawing: A-EE7085FP |
Outline Drawing | Outline Drawing: A-SS67001-625 | Voltage | Voltage: 115/230 V |
Output KW | Output KW: 0.75 kW | Output HP | Output HP: 1 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 68 % |
Weight | Weight: 52.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 75% | 100% | 115% | 125% | 150% | 175% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.40 | 75%: 4.71 | 100%: 5.52 | 115%: 6.08 | 125%: 6.48 | 150%: 7.60 | 175%: 8.93 |
% of Rated Load: Rated Output (KW) | 0%: 0.14 | 75%: 0.74 | 100%: 0.97 | 115%: 1.11 | 125%: 1.20 | 150%: 1.46 | 175%: 1.74 |
% of Rated Load: Efficiency (%) | 0%: | 75%: | 100%: | 115%: | 125%: | 150%: | 175%: |
% of Rated Load: Power Factor (%) | 0%: | 75%: | 100%: | 115%: | 125%: | 150%: | 175%: |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 75%: 3,547 | 100%: 3,528 | 115%: 3,515 | 125%: 3,506 | 150%: 3,481 | 175%: 3,451 |
% of Rated Load: Temp. Rise @ FL | 0%: | 75%: | 100%: | 115%: | 125%: | 150%: | 175%: |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 75%: 17.70 | 100%: 23.80 | 115%: 27.50 | 125%: 30.00 | 150%: 36.20 | 175%: 42.60 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 36.50 | Current (%): | Torque (ft-lbs): 61.20 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 6.64 | Power Factor (%): | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): | Current (%): | Torque (ft-lbs): 64.80 | Torque (%): | Speed (RPM): 3,128 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!