3,3600,DP,182TZ,1/60/115/230
3,3600,DP,182TZ,1/60/115/230
Part#: 182TCDR17008
Catalog#: 182TCDR17008
Weight: 77 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 115/230 V |
Speed | Speed: 3485 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 71.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22.8/11.4 A | Power Factor | Power Factor: 78.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 208 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 2.66 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 22.8/11.4 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3485 rpm | Connection Drawing | Connection Drawing: A-EE7085FP |
Outline Drawing | Outline Drawing: A-SS69843-675 | Voltage | Voltage: 115/230 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 71.5 % |
Weight | Weight: 77.00 LB | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 38.90 | Current (%): | Torque (ft-lbs): 5.30 | Torque (%): | Speed (RPM): 2,771 | Rated Output (KW): 6.36 | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 56.70 | Current (%): | Torque (ft-lbs): 5.64 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): 9.17 | Power Factor (%): | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 29.90 | Current (%): | Torque (ft-lbs): 6.33 | Torque (%): | Speed (RPM): 3,157 | Rated Output (KW): 5.48 | Power Factor (%): | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!