2,1800,182TCVZ,DP,1/60/115/230
2,1800,182TCVZ,DP,1/60/115/230
Part#: 182TCDR7075
Catalog#: 182TCDR7075
Weight: 84 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 115/208-230 V |
Speed | Speed: 1739 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TCVZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Automatic | Efficiency | Efficiency: 72 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 23.0/11.5 A | Power Factor | Power Factor: 74 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
Design Code | Design Code: L | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TCVZ |
Current | Current: 23.0/11.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1739 rpm | Connection Drawing | Connection Drawing: A-EE7085FT |
Outline Drawing | Outline Drawing: A-SS65495-725 | Voltage | Voltage: 115/208-230 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 182 | Efficiency | Efficiency: 72 % |
Weight | Weight: 84.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.62 | 25%: 8.10 | 50%: 9.00 | 75%: 10.40 | 100%: 11.50 | 115%: 13.40 | 125%: 14.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.29 | 25%: 0.70 | 50%: 1.11 | 75%: 1.56 | 100%: 2.05 | 115%: 2.40 | 125%: 2.56 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 53.0 | 50%: 65.5 | 75%: 71.0 | 100%: 72.0 | 115%: 71.0 | 125%: 70.0 |
% of Rated Load: Power Factor (%) | 0%: 0.0 | 25%: 37.5 | 50%: 53.8 | 75%: 65.0 | 100%: 74.0 | 115%: 79.0 | 125%: 78.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,784 | 50%: 1,772 | 75%: 1,750 | 100%: 1,725 | 115%: 1,710 | 125%: 1,705 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.47 | 50%: 2.96 | 75%: 4.48 | 100%: 6.10 | 115%: 7.10 | 125%: 7.61 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 68.80 | Current (%): 0.0 | Torque (ft-lbs): 15.50 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): 12.90 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 41.50 | Current (%): 0.0 | Torque (ft-lbs): 14.10 | Torque (%): 0.0 | Speed (RPM): 1,550 | Rated Output (KW): 7.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 70.10 | Current (%): 0.0 | Torque (ft-lbs): 14.80 | Torque (%): 0.0 | Speed (RPM): 157 | Rated Output (KW): 12.60 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!